text.skipToContent text.skipToNavigation

20A, 120 125V Combination Single-Pole Switch and Tamper-Resistant Single Receptacle, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Our standard Pass and Seymour combination switches allow you to add lights to any room in your home without having to add or replace wall boxes. This tamper-resistant version features a dual mechanical shutter system to help prevent the insertion of foreign objects, making it much safer and more convenient than plastic outlet caps. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easily accessible break-off separate or common feed.
  • Side wire #12 and #14 AWG.
  • Two devices fit into the space of one.
  • Grounding combination devices meet NEC Requirements.
  • Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color White
Type Combination, Outlet, Switch, Tamper-Resistant
Material Thermoplastic
Finish Satin
Application Sector Hospitality, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Features Combination
Wall Plate Included No
Number of Switches 1
Switch Type Toggle
Warranty Type 1-Year Limited Warranty
Standard UL20, UL498
UPC Number 785007240825
Dimensions
Product Depth US 1.15 in
Product Height US 4.06 in
Product Width US 1.32 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Side Only
Requires Neutral Wire Yes
Wire Connection Type Screw Terminals
Contact Configuration N-O
Environmental Conditions Flammability: UL94 V2
Indoor/Outdoor Indoor
Load Rating 20 A @ 120/125 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Location Rating Dry
Mounting Type Wall Box
Number of Gangs 1
Number of Poles Single Pole
Operating Cycles 30000
Throw Type Single Throw
Terminal Accommodation #14 AWG - #12 AWG
Voltage 120 VAC, 125 VAC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;